??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25069.0006 Set Collars
HELP_VARIABLE
Company
Halder
Description
EH 25069. - Set collars
Bill of material
25069.0006 Set Collars
BESTNR
Ref. No.
25069.0006
MAT
Material
Steel
AUS
Version
slotted
D1
H10
6 mm
D2
Thread
20
S
9 mm
SW
2.5 mm
X
min.
1.2 mm
G
Weight
20 g
Embedded user actions